Grove Gear 52YF-2-2.438-210TC-30-L2
Part #:52YF-2-2.438-210TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | AJ: | 7.25 |
| LQ1: | 8.61 in | T: | 2.438 |
| LL: | 5.25 in | AB: | 6.76 |
| G: | 3.63 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| P: | 4.62 in | BD: | 9 |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

