Grove Gear 52YF-2-2.438-210TC-30-L9
Part #:52YF-2-2.438-210TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| AE2: | 0.97 | H: | 0.53 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | T: | 2.438 |
| AB: | 6.76 | G: | 3.63 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AA: | 15.19 |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 8.04 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52YF |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

