How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| T: | 2.438 | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | G: | 3.63 |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio Range: | 40:1 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Bore Code: | 39 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

