How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 4.62 in |
| AE2: | 0.97 | AB: | 6.76 |
| T: | 2.438 | V: | 4.26 in |
| I: | 7.5 in | AA: | 15.19 |
| AF: | 0.38 | G: | 3.63 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| D: | 4.88 | AG: | 10.5 |
Technical Specifications
| Bore Code: | 39 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output RPM: | 341 |
| Output Diameter (in): | 2.438 in | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

