How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| AE2: | 0.97 | AA: | 15.19 |
| D: | 4.88 | LQ1: | 8.61 in |
| AJ: | 7.25 | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
| AG: | 10.5 | T: | 2.438 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 9 | LL: | 5.25 in |
Technical Specifications
| Output RPM: | 341 | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

