How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | P: | 4.62 in |
| AF: | 0.38 | BD: | 9 |
| I: | 7.5 in | BE1: | 0.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| H: | 0.53 in | BF: | 0.53 |
| AE2: | 0.97 | AB: | 6.76 |
| T: | 2.438 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output RPM: | 341 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Bore Code: | 39 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.2 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

