How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| BF: | 0.53 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 8.61 in |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| D: | 4.88 | AA: | 15.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 50:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

