How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| T: | 2.438 | V: | 4.26 in |
| P: | 4.62 in | BF: | 0.53 |
| LL: | 5.25 in | I: | 7.5 in |
| BD: | 9 | AB: | 6.76 |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Gear Type: | Worm | Output RPM: | 35 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 210TC |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

