How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| D: | 4.88 | G: | 3.63 |
| BE1: | 0.5 in | I: | 7.5 in |
| P: | 4.62 in | LQ1: | 8.61 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | AG: | 10.5 |
| T: | 2.438 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Diameter (in): | 2.438 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Bore Code: | 39 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 5.14 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

