How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| V: | 4.26 in | T: | 2.438 |
| LQ1: | 8.61 in | AF: | 0.38 |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| AJ: | 7.25 | P: | 4.62 in |
| AE2: | 0.97 | AK: | 8.5 |
| BF: | 0.53 | H: | 0.53 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

