How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | H: | 0.53 in |
| AF: | 0.38 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| T: | 2.438 | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

