How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| AJ: | 7.25 | AB: | 6.76 |
| LL: | 5.25 in | LQ1: | 9.17 in |
| D: | 4.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 2.438 | AF: | 0.38 |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | AA: | 15.19 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 x 3/16 |
| Series Code: | OE | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

