How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 8.5 | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
| AJ: | 7.25 | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 9.17 in | T: | 2.438 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

