How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BE1: | 0.5 in |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | T: | 2.438 |
| BD: | 9 | LL: | 5.25 in |
| V: | 4.26 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AB: | 6.76 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

