How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | P: | 4.62 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.88 | AK: | 8.5 |
| H: | 0.53 in | AE2: | 0.97 |
| BF: | 0.53 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| AA: | 15.19 | T: | 2.438 |
| BD: | 9 | LL: | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Input Bore (C Face): | 1.625 | Output RPM: | 117 |
| Ratio: | 15:1 | Bore Code: | 39 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

