How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.438 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AF: | 0.38 |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 8.5 | D: | 4.88 |
| AB: | 6.76 | LQ1: | 9.17 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Bore Code: | 39 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

