How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.26 in |
| LQ1: | 9.17 in | T: | 2.438 |
| AF: | 0.38 | G: | 3.63 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | AA: | 15.19 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Bore Code: | 39 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Assembly: | YF-2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

