How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| T: | 2.438 | LL: | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | AG: | 10.5 |
| H: | 0.53 in | BD: | 9 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Bore Code: | 39 | Ratio Range: | 20:1 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

