How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AK: | 8.5 |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | LQ1: | 9.17 in |
| AA: | 15.19 | T: | 2.438 |
| D: | 4.88 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| G: | 3.63 | AE2: | 0.97 |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Model Code: | 52YF | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

