How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | BD: | 9 |
| AJ: | 7.25 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.88 |
| V: | 4.26 in | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AE2: | 0.97 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YF-2 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Bore Code: | 39 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

