How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | LQ1: | 9.17 in |
| I: | 7.5 in | T: | 2.438 |
| AJ: | 7.25 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AB: | 6.76 | AE2: | 0.97 |
| AA: | 15.19 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Ratio Range: | 25:1 | Output Key: | 5/8 X 4.00 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio: | 25:1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/8 x 3/16 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 39 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

