How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.63 | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 10.5 | LL: | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Bore Code: | 39 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Diameter (in): | 2.438 in |
| Ratio: | 30:1 | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

