How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| AF: | 0.38 | AG: | 10.5 |
| LL: | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | LQ1: | 9.17 in |
| T: | 2.438 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| P: | 4.62 in | AJ: | 7.25 |
| BD: | 9 | AB: | 6.76 |
| BE1: | 0.5 in | D: | 4.88 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 x 3/16 | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Center Distance (in): | 5.25 |
| Bore Code: | 39 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

