How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| AB: | 6.76 | H: | 0.53 in |
| BD: | 9 | AA: | 15.19 |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | T: | 2.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

