How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| T: | 2.438 | AG: | 10.5 |
| AK: | 8.5 | AE2: | 0.97 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| LL: | 5.25 in | BE1: | 0.5 in |
| D: | 4.88 | BD: | 9 |
Technical Specifications
| Output RPM: | 21.9 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 39 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.91 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

