How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AB: | 6.76 | AE2: | 0.97 |
| I: | 7.5 in | LQ1: | 9.17 in |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 4.88 | LL: | 5.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AK: | 8.5 | T: | 2.438 |
| BD: | 9 | AA: | 15.19 |
| AG: | 10.5 | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-2 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 2.91 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Bore Code: | 39 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

