How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| AF: | 0.38 | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AA: | 15.19 |
| AB: | 6.76 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.88 |
| V: | 4.26 in | AG: | 10.5 |
| T: | 2.438 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-2 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.07 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

