How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 15.19 |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | T: | 2.438 |
| BE: | 0.38 in | LL: | 5.25 in |
| AK: | 4.5 | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 4.88 | BD: | 5.88 |
| LQ: | 7.85 in | H: | 0.53 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Diameter (in): | 2.438 in | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

