How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| AG: | 10.5 | T: | 2.438 |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 15.19 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.07 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

