How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AK: | 4.5 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| T: | 2.438 | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| AA: | 15.19 | AG: | 10.5 |
| LQ: | 7.85 in | V: | 4.26 in |
| AB: | 6.76 | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 14.3 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

