How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 7.85 in | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| AE2: | 0.97 | D: | 4.88 |
| BD: | 5.88 | AA: | 15.19 |
| LL: | 5.25 in | T: | 2.438 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Bore Code: | 39 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

