How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 5.88 | V: | 4.26 in |
| AK: | 4.5 | T: | 2.438 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 15.19 |
| AJ: | 5.88 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Model Code: | 52YF |
| Output RPM: | 87.5 | Series Code: | OE |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

