How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 2.438 | BD: | 5.88 |
| AG: | 10.5 | D: | 4.88 |
| V: | 4.26 in | AK: | 4.5 |
| AB: | 6.76 | G: | 3.63 |
| LQ: | 7.85 in | BF: | 0.41 |
| AE2: | 0.97 | AA: | 15.19 |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

