How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | AA: | 15.19 |
| AE2: | 0.97 | LQ: | 7.85 in |
| BF: | 0.41 | AG: | 10.5 |
| AJ: | 5.88 | LL: | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| T: | 2.438 | H: | 0.53 in |
| AK: | 4.5 | G: | 3.63 |
Technical Specifications
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 39 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Model Code: | 52YF | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Output RPM: | 341 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

