How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 4.62 in |
| AJ: | 5.88 | AB: | 6.76 |
| I: | 7.5 in | LQ: | 7.85 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| AE2: | 0.97 | LL: | 5.25 in |
| T: | 2.438 | V: | 4.26 in |
| AG: | 10.5 | G: | 3.63 |
| D: | 4.88 | BF: | 0.41 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output RPM: | 341 | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

