How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| BD: | 5.88 | G: | 3.63 |
| V: | 4.26 in | AA: | 15.19 |
| AE2: | 0.97 | BF: | 0.41 |
| AF: | 0.38 | AK: | 4.5 |
| D: | 4.88 | AG: | 10.5 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 2.438 |
| I: | 7.5 in | LQ: | 7.85 in |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Bore Code: | 39 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

