How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | LQ: | 7.85 in |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | LL: | 5.25 in |
| BF: | 0.41 | T: | 2.438 |
| AJ: | 5.88 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 341 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Bore Code: | 39 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

