How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | AA: | 15.19 |
| BD: | 5.88 | AB: | 6.76 |
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 5.25 in | LQ: | 7.85 in |
| AG: | 10.5 | BE: | 0.38 in |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | BF: | 0.41 |
| P: | 4.62 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Bore Code: | 39 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

