How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| AE2: | 0.97 | BE: | 0.38 in |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 4.62 in | T: | 2.438 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | D: | 4.88 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AA: | 15.19 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.438 in | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 39 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

