How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | AG: | 10.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| P: | 4.62 in | G: | 3.63 |
| BD: | 5.88 | AB: | 6.76 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Model Code: | 52YF |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

