How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AF: | 0.38 | BE: | 0.38 in |
| D: | 4.88 | H: | 0.53 in |
| P: | 4.62 in | V: | 4.26 in |
| AK: | 4.5 | BF: | 0.41 |
| AB: | 6.76 | T: | 2.5 |
| LL: | 5.25 in | BD: | 5.88 |
| I: | 7.5 in | LQ: | 7.85 in |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Output RPM: | 175 | Series Code: | OE |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 40 |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

