How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 7.85 in |
| AE2: | 0.97 | AK: | 4.5 |
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | T: | 2.5 |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Model Code: | 52YF |
| Output Diameter (in): | 2.5 in | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output RPM: | 175 |
| Bore Code: | 40 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 10:1 |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

