How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| BF: | 0.41 | AB: | 6.76 |
| AF: | 0.38 | T: | 2.5 |
| AG: | 10.5 | AJ: | 5.88 |
| LQ: | 7.85 in | H: | 0.53 in |
| BE: | 0.38 in | V: | 4.26 in |
| AK: | 4.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 52YF | Input Bore (C Face): | 0.875 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

