How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 7.5 in | AE2: | 0.97 |
| H: | 0.53 in | AK: | 4.5 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| T: | 2.5 | G: | 3.63 |
| AB: | 6.76 | AJ: | 5.88 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.41 | D: | 4.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Bore Code: | 40 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

