How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 15.19 |
| I: | 7.5 in | T: | 2.5 |
| AG: | 10.5 | LQ: | 7.85 in |
| AE2: | 0.97 | AB: | 6.76 |
| D: | 4.88 | BF: | 0.41 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.38 | AK: | 4.5 |
| G: | 3.63 | P: | 4.62 in |
| V: | 4.26 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | 52YF |
| Ratio Range: | 15:1 | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

