How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 4.62 in |
| T: | 2.5 | D: | 4.88 |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 7.85 in | AB: | 6.76 |
| AK: | 4.5 | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BE: | 0.38 in |
| LL: | 5.25 in | G: | 3.63 |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.5 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Model Code: | 52YF |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

