How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 7.5 in | LL: | 5.25 in |
| V: | 4.26 in | BF: | 0.41 |
| AA: | 15.19 | G: | 3.63 |
| P: | 4.62 in | BE: | 0.38 in |
| AG: | 10.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | AJ: | 5.88 |
| T: | 2.5 | LQ: | 7.85 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Bore Code: | 40 |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Model Code: | 52YF | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

