How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 4.5 | AE2: | 0.97 |
| T: | 2.5 | AG: | 10.5 |
| H: | 0.53 in | D: | 4.88 |
| BF: | 0.41 | LQ: | 7.85 in |
| V: | 4.26 in | BD: | 5.88 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AJ: | 5.88 |
| AB: | 6.76 | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 40 | Series Code: | OE |
| Output RPM: | 341 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

