How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ: | 7.85 in |
| AF: | 0.38 | P: | 4.62 in |
| BD: | 5.88 | D: | 4.88 |
| I: | 7.5 in | BF: | 0.41 |
| AG: | 10.5 | AJ: | 5.88 |
| H: | 0.53 in | T: | 2.5 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| V: | 4.26 in | LL: | 5.25 in |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 140TC | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

