How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | I: | 7.5 in |
| AB: | 6.76 | BF: | 0.41 |
| AA: | 15.19 | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| V: | 4.26 in | LQ: | 7.85 in |
| BE: | 0.38 in | AE2: | 0.97 |
| G: | 3.63 | T: | 2.5 |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 28.2 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Output RPM: | 341 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

